Concealed Pivot Hinges
20mm door rtn - weld-stud
Price & Availability | Article | Door return | Size | Fx N | Fy N | mc min. | ts panel thickness | ||||||||||||||||||
S2121.AW0020 | 20.0 | 60,0 x 32,5 x 20,0 | 350 | 778 | 3 | 2.0 | |||||||||||||||||||
£ 3.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Door return 20.0 Size 60,0 x 32,5 x 20,0 Fx
N 350 Fy
N 778 mc
min. 3 ts panel thickness 2.0 | |||||||||||||||||||||||||
S2121.AW0024 | 24.5 | 60,0 x 38,5 x 24,5 | 350 | 778 | 3 | 2.0 | |||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Door return 24.5 Size 60,0 x 38,5 x 24,5 Fx
N 350 Fy
N 778 mc
min. 3 ts panel thickness 2.0 |
Hinge & pin: steel, white zinc plated.
Suited to sheet metal and machine enclosures with door return of 20-24mm. Main body mounted via two M6 screws, hinge plate welded to frame.
Removable hinge pin enables easy installation, and is held in place via circlip. Max. opening angle 120°.
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of enclosure cover.