Concealed Pivot Hinges
20mm door rtn - weld-stud
Price & Availability | Article | Door return | Size | Fx N | Fy N | mc min. | ts panel thickness | ||||||||||||||||||
S2155.AW0019 | 19 | 117 x 24 x 19 | 500 | 980 | 5 | 2.0 | |||||||||||||||||||
£ 12.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Door return 19 Size 117 x 24 x 19 Fx
N 500 Fy
N 980 mc
min. 5 ts panel thickness 2.0 |
Hinge & pin: stainless steel.
Opening angle 140°.
Suited to sheet metal and machine enclosures with a 19mm door return. Main body mounted via two M5 screws, hinge plate welded to frame.
Removable hinge pin enables easy installation, and is held in place by split clip.