Concealed Pivot Hinges
20mm door rtn - weld-stud
Price & Availability | Article | Type | Weight g | ||||||||||||||||||
S2250.AC0010 | Stainless Steel | 190 | |||||||||||||||||||
£ 24.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Steel Weight
g 190 |
Stainless steel, AISI 304.
Combined hinge and stay easily installed/removed via installation pin. Ideal for removal of machine/equipment covers for maintenance.
Particularly suited to gaming industry. Nature of hinges movement enables machine cover and body to be fully sealed to prohibit tampering or interference.
Suitable for doors up to10Kg (as pair).
Holding force: 30kgf/cm each.