Concealed Pivot Hinges
20mm door rtn - weld-stud
Price & Availability | Article | Door return | Size | Fx N | Fy N | mc min. | ts panel thickness | ||||||||||||||||||
S2170.AW0021 | 21 | 50 x 26 x 21 | 200 | 160 | 4 | 2.5 | |||||||||||||||||||
£ 1.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Door return 21 Size 50 x 26 x 21 Fx
N 200 Fy
N 160 mc
min. 4 ts panel thickness 2.5 |
Hinge: steel, white zinc plated.
Suited to sheet metal and machine enclosures with a 21mm door return. Main body mounted via two M7 screws, hinge plate welded to frame.
Opening angle: 120°.
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of enclosure cover.