Concealed Pivot Hinges
20mm door rtn - weld-stud
Units | Price/unit after discount | Applied Discount |
1-19 | £ 1.83 | 0% |
20-49 | £ 1.65 | 10% |
50-99 | £ 1.56 | 15% |
100-499 | £ 1.37 | 25% |
500+ | £ 1.19 | 35% |
Hinge: steel, white zinc plated.
Suited to sheet metal and machine enclosures with a 21mm door return. Main body mounted via two M7 screws, hinge plate welded to frame.
Opening angle: 120°.
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of enclosure cover.