Concealed Pivot Hinges
20mm door rtn - weld-stud
Price & Availability | Article | Material | Door return | Size | Fx N | Fy N | ||||||||||||||||||
S2104.AW0020 | Steel | 20 | 60 x 22,5 x 20 | 280 | 250 | |||||||||||||||||||
£ 3.09 per unit (click for quantity discounts) Ready to despatch 19 Need more? Please call us.
Material Steel Door return 20 Size 60 x 22,5 x 20 Fx
N 280 Fy
N 250 | ||||||||||||||||||||||||
S2104.AW0120 | 304 Stainless | 20 | 60 x 22,5 x 20 | - | - | |||||||||||||||||||
£ 11.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Material 304 Stainless Door return 20 Size 60 x 22,5 x 20 Fx
N - Fy
N - | ||||||||||||||||||||||||
S2104.AW0220 | 316 Stainless | 20 | 60 x 22,5 x 20 | - | - | |||||||||||||||||||
£ 11.87 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
Material 316 Stainless Door return 20 Size 60 x 22,5 x 20 Fx
N - Fy
N - |
Steel and stainless steel (304 and 316).
Suited to sheet metal and machine enclosures with door return. Main body mounted via two M 4 screws. Hinge plate either welded or screwed to enclosure body.
Removable hinge pin enables easy installation and is held in place via circlip.
Max. opening angle 120°.