Concealed Pivot Hinges
20mm door rtn - weld-stud
| Price & Availability | Article | Door return | Size | Fx N | Fy N | mc min. | ts panel thickness | ||||||||||||||||||
| S2153.AW0022 | 22 | 60 x 33,5 x 22 | 720 | 830 | 3 | 2 | |||||||||||||||||||
£ 7.43 per unit (click for quantity discounts) Ready to despatch 107 Need more? Please call us.
Door return 22 Size 60 x 33,5 x 22 Fx
N 720 Fy
N 830 mc
min. 3 ts panel thickness 2 | |||||||||||||||||||||||||
Hinge: die cast zinc.
Pin: steel.
Gasket: polyamide.
Suited to sheet metal and machine enclosures with a 22mm door return. Main body mounted via two M4 screws, hinge plate welded to frame.
Removable hinge pin enables easy installation, and is held in place via circlip.
Max. opening angle 110°.