Price & Availability | Article | Type | l1 | w1 | d1 | Fx N | Fy N | l2 | l3 | ts | ||||||||||||||||||
S2202.AW0063 | Left | 89 | 26.4 | 6 | 150 | 200 | 62.5 | 15 | 2 | |||||||||||||||||||
£ 0.93 per unit (click for quantity discounts) Ready to despatch 319 Need more? Please call us.
Type Left l1 89 w1 26.4 d1 6 Fx
N 150 Fy
N 200 l2 62.5 l3 15 ts 2 | ||||||||||||||||||||||||||||
S2202.AW0163 | Right | 89 | 26.4 | 6 | 150 | 200 | 62.5 | 15 | 2 | |||||||||||||||||||
£ 0.93 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Type Right l1 89 w1 26.4 d1 6 Fx
N 150 Fy
N 200 l2 62.5 l3 15 ts 2 |
Body: steel, white zinc plated.
For sheet metal doors, cabinets and machinery covers. Spring body can be either welded, or screw mounted.
Pull back pin lever, hinge pin is retracted. Release pin lever and hinge pin springs back.
Max. opening angle 110°.
Spring loaded feature of hinge enables easy assembly and disassembly of panel/door, ideal for maintenance covers.
Typical assembly utilises spring loaded hinge at top of door and corresponding hinge spigot at foot of door.
Accessory (optional) this accessory is used as an alternative to the hinge with pin, usually fitted at the bottom of the door as load-bearing fixing door.