Concealed Pivot Hinges
20mm door rtn - weld-stud
Price & Availability | Article | Type | Weight g | ||||||||||||||||||
S2260.AC0010 | Hinge | 138 | |||||||||||||||||||
£ 6.70 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Hinge Weight
g 138 | |||||||||||||||||||||
S2260.AC0050 | Mounting Plate | 81 | |||||||||||||||||||
£ 4.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Mounting Plate Weight
g 81 |
Steel, nickel plated.
Snap-on feature allows easy installation and removal of door panel, especially suitable for maintenance. Max. opening angle 95°.
Hinge enables opening of doors without interference with side panels and hence ideal where two doors are mounted close together.
When correctly installed hinges require only a 3.9mm opening clearance between units.