Concealed Pivot Hinges
20mm door rtn - weld-stud
Units | Price/unit after discount | Applied Discount |
1-9 | £ 6.70 | 0% |
10-19 | £ 6.03 | 10% |
20-49 | £ 5.70 | 15% |
50-99 | £ 5.36 | 20% |
100+ | £ 5.03 | 25% |
Steel, nickel plated.
Snap-on feature allows easy installation and removal of door panel, especially suitable for maintenance. Max. opening angle 95°.
Hinge enables opening of doors without interference with side panels and hence ideal where two doors are mounted close together.
When correctly installed hinges require only a 3.9mm opening clearance between units.