Concealed Pivot Hinges
20mm door rtn - weld-stud
Units | Price/unit after discount | Applied Discount |
1-19 | £ 7.43 | 0% |
20-49 | £ 6.69 | 10% |
50-99 | £ 6.32 | 15% |
100-499 | £ 5.57 | 25% |
500+ | £ 4.83 | 35% |
Hinge: die cast zinc.
Pin: steel.
Gasket: polyamide.
Suited to sheet metal and machine enclosures with a 22mm door return. Main body mounted via two M4 screws, hinge plate welded to frame.
Removable hinge pin enables easy installation, and is held in place via circlip.
Max. opening angle 110°.