Concealed Pivot Hinges
20mm door rtn - weld-stud
Units | Price/unit after discount | Applied Discount |
1-19 | £ 11.39 | 0% |
20-49 | £ 10.25 | 10% |
50-99 | £ 9.68 | 15% |
100-499 | £ 8.54 | 25% |
500+ | £ 7.40 | 35% |
Steel and stainless steel (304 and 316).
Suited to sheet metal and machine enclosures with door return. Main body mounted via two M 4 screws. Hinge plate either welded or screwed to enclosure body.
Removable hinge pin enables easy installation and is held in place via circlip.
Max. opening angle 120°.