Concealed Pivot Hinges
20mm door rtn - weld-stud
Units | Price/unit after discount | Applied Discount |
1-9 | £ 24.24 | 0% |
10-19 | £ 21.82 | 10% |
20-49 | £ 20.60 | 15% |
50-99 | £ 19.39 | 20% |
100+ | £ 18.18 | 25% |
Stainless steel, AISI 304.
Combined hinge and stay easily installed/removed via installation pin. Ideal for removal of machine/equipment covers for maintenance.
Particularly suited to gaming industry. Nature of hinges movement enables machine cover and body to be fully sealed to prohibit tampering or interference.
Suitable for doors up to10Kg (as pair).
Holding force: 30kgf/cm each.