Concealed Pivot Hinges
20mm door rtn - weld-stud
Units | Price/unit after discount | Applied Discount |
1-19 | £ 12.44 | 0% |
20-49 | £ 11.20 | 10% |
50-99 | £ 10.57 | 15% |
100-499 | £ 9.33 | 25% |
500+ | £ 8.09 | 35% |
Hinge & pin: stainless steel.
Opening angle 140°.
Suited to sheet metal and machine enclosures with a 19mm door return. Main body mounted via two M5 screws, hinge plate welded to frame.
Removable hinge pin enables easy installation, and is held in place by split clip.