Concealed Pivot Hinges
20mm door rtn - weld-stud
Units | Price/unit after discount | Applied Discount |
1-19 | £ 31.62 | 0% |
20-49 | £ 28.46 | 10% |
50-99 | £ 26.88 | 15% |
100-499 | £ 23.72 | 25% |
500+ | £ 20.55 | 35% |
Hinge: stainless steel, white zinc plated.
Suited to sheet metal and machine enclosures with a 45mm door return. Main body mounted via two M8 screws, hinge plate welded to frame.
Opening angle: 120°.
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of enclosure cover.