PEEK (Polyetheretherketone) is a high-performance thermoplastic known for its outstanding wear resistance, non-conductivity, and chemical stability. Engineered to thrive in challenging environments, PEEK can withstand temperatures up to 260°C and offers excellent creep and hydrolysis resistance.
A robust, high-performance material with excellent durability, chemical resistance, and wear properties. Ideal for applications in automotive, aerospace, oil & gas, electronics, marine, renewable energy, and chemical processing.
Designed for sectors with strict cleanliness and safety requirements, such as food production and mechanical engineering. These fasteners feature blue, metal-detectable, or X-ray opaque fillers, ensuring easy identification and traceability. They are also visible to optical inspection systems, helping detect even the smallest fragments.
A refined, biocompatible grade of PEEK suitable for use in medical, food, and mechanical engineering applications where safety and performance are critical.
PEEK fasteners are lightweight, non-corrosive, and non-conductive, and they are among the few plastics that perform reliably in Ultra-High Vacuum (UHV) environments. They are frequently used alongside vented fasteners in UHV systems.
Need assistance selecting the right PEEK fastener?
Get in touch with us to explore our growing range and find the perfect solution for your application.
PEEK (Polyetheretherketone) is a high-performance thermoplastic known for its outstanding wear resistance, non-conductivity, and chemical stability. Engineered to thrive in challenging environments, PEEK can withstand temperatures up to 260°C and offers excellent creep and hydrolysis resistance.
Our in-house manufactured PEEK fasteners are designed to meet the specific needs of various industries, with each type offering unique advantages:
A robust, high-performance material with excellent durability, chemical resistance, and wear properties. Ideal for applications in automotive, aerospace, oil & gas, electronics, marine, renewable energy, and chemical processing.
Designed for sectors with strict cleanliness and safety requirements, such as food production and mechanical engineering. These fasteners feature blue, metal-detectable, or X-ray opaque fillers, ensuring easy identification and traceability. They are also visible to optical inspection systems, helping detect even the smallest fragments.
A refined, biocompatible grade of PEEK suitable for use in medical, food, and mechanical engineering applications where safety and performance are critical.
PEEK fasteners are lightweight, non-corrosive, and non-conductive, and they are among the few plastics that perform reliably in Ultra-High Vacuum (UHV) environments. They are frequently used alongside vented fasteners in UHV systems.
Need assistance selecting the right PEEK fastener?
Get in touch with us to explore our growing range and find the perfect solution for your application.
Natural PEEK is used in the aerospace and petrochemical industries.
Manufactured for medical industry applications, these products are in a variant of PEEK which is refined for biocompatibilty.
Manufactured for industries with a hygienic requirement, these products are made with an X-Ray opaque or metal detectable filler, in blue, for optical detection.
Do you require technical help? Please enter your details below and enter your queries in the comments section below. We will contact you as soon as possible.