Cap Head Hexagon Socket
Hygienic
| Price & Availability | Article | d1 | l1 +/- 0.2 | l2 | A/F | ||||||
| WN0503.030-004-NP | M 3 | 4 | 2.0 | 6 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 4 l2 2.0 A/F 6 | |||||||||||
| WN0503.040-035-NP | M 4 | 35 | 10.0 | 7 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 35 l2 10.0 A/F 7 | |||||||||||
| WN0503.050-012-NP | M 5 | 12 | 6.0 | 8 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 12 l2 6.0 A/F 8 | |||||||||||
Natural Polyether-ether-ketone (PEEK). Beige.
A high performance plastic with very good durability and wear resistance. PEEK has excellent chemical resistance and performs well at temperatures up to 260°C.
Tensile strength ~116N/mm².
UL94-V0 compliant