| Price & Availability | Article | d1 | l1 +/- 0.2 | l2 max. | d2 | h1 | A/F | |||||||||||||||
| WN0500.030-020-NP | M 3 | 20 | 1.0 | 5.5 | 3 | 2.5 | ||||||||||||||||
£ 122.00 per 100 units (click for quantity discounts) Ready to despatch 1456 Need more? Please call us.
d1 M 3 l1
+/- 0.2 20 l2
max. 1.0 d2 5.5 h1 3 A/F 2.5 | ||||||||||||||||||||||
Natural Polyether-ether-ketone (PEEK). Beige.
A high performance plastic with very good durability and wear resistance. PEEK has excellent chemical resistance and performs well at temperatures up to 260°C. Tensile strength ~116N/mm².
PEEK is used in the aerospace and petrochemical industries.
For medical industry applications, we can offer these products in a variant of PEEK which is refined for biocompatibility.
For industries with a hygienic requirement, these products can be manufactured with an X-Ray opaque or metal detectable filler, as well as a blue colour for optical detection.
UL94-V0 compliant