| Units | Price/100 | Applied Discount |
| 1-499 | £ 1.22 | 0% |
| 500-749 | £ 1.10 | 10% |
| 750-1124 | £ 1.04 | 15% |
| 1125+ | £ 0.98 | 20% |
Natural Polyether-ether-ketone (PEEK). Beige.
A high performance plastic with very good durability and wear resistance. PEEK has excellent chemical resistance and performs well at temperatures up to 260°C. Tensile strength ~116N/mm².
PEEK is used in the aerospace and petrochemical industries.
For medical industry applications, we can offer these products in a variant of PEEK which is refined for biocompatibility.
For industries with a hygienic requirement, these products can be manufactured with an X-Ray opaque or metal detectable filler, as well as a blue colour for optical detection.
UL94-V0 compliant