Pin Face Spanners
adjustable
Price & Availability | Article | d1 for nut Ø | d2 -0.1|tol. h12 | h1 | l1 | w1 | Weight g | ||||||||||||||||||
95340.W0030 | 30 | 4.0 | 5.0 | 164 | 4 | 85 | |||||||||||||||||||
£ 12.98 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 30 d2
-0.1|tol. h12 4.0 h1 5.0 l1 164 w1 4 Weight
g 85 | |||||||||||||||||||||||||
95340.W0090 | 90 | 7.0 | 7.5 | 270 | 6 | 410 | |||||||||||||||||||
£ 43.07 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 90 d2
-0.1|tol. h12 7.0 h1 7.5 l1 270 w1 6 Weight
g 410 |
Steel (C35/C45), tempered and blackened.
Produced to DIN 3116A.
Pins spot welded.
()= not to DIN standard.