Clamping Module - Single
flanged
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 615.36 | 0% |
| 10-19 | £ 553.82 | 10% |
| 20-49 | £ 523.06 | 15% |
| 50-99 | £ 492.29 | 20% |
| 100+ | £ 430.75 | 30% |
Steel (AISI 4140), induction hardened, black oxide finish.
For suitable clamping screws see part no.s 12046 through 12050.
For permissible cutting forces and corresponding workpiece weights when using the clamping module system, see technical pages.