Clamping Module - Single
flanged
Price & Availability | Article | l1 | Suitable clamping module size | Type | Size | d1 | d2 | d3 | d4 | l2 | A/F | Weight g | ||||||||||||||||||
12047.W0062 | 9 | 11 | Floating | 11 | 15 | 11 | 6.5 | M 6x1,00 | 16.5 | 3 | 13 | |||||||||||||||||||
£ 33.92 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
l1 9 Suitable clamping module size 11 Type Floating Size 11 d1 15 d2 11 d3 6.5 d4 M 6x1,00 l2 16.5 A/F 3 Weight
g 13 | ||||||||||||||||||||||||||||||
12047.W0161 | 22 | 21 | Floating | 21 | 31 | 21 | 13.0 | M16x2,01 | 33.0 | 6 | 125 | |||||||||||||||||||
£ 41.47 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
l1 22 Suitable clamping module size 21 Type Floating Size 21 d1 31 d2 21 d3 13.0 d4 M16x2,01 l2 33.0 A/F 6 Weight
g 125 |
Bushing: steel (C45E), black oxide finish, precision ground.
Can be used to couple double clamping modules (see part no.12044) together for greater height.
Locating repeatability ± 0,2mm.