Clamping Module - Single
flanged
Price & Availability | Article | l1 | w1 | Suitable clamping module size | Type | Size | d1 tol. g6 | d2 | O-ring size | d3 | l2 | l3 | w2 | Weight g | ||||||||||||||||||
12049.W0312 | 17 | 12 | 12 | Precision | 12 | 12 | 15.5 | SS050 (CS1 I/D 5,0) | M 8x1,25 | 25 | 5.0 | 15.0 | 30 | |||||||||||||||||||
£ 124.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 17 w1 12 Suitable clamping module size 12 Type Precision Size 12 d1
tol. g6 12 d2 15.5 O-ring size SS050 (CS1 I/D 5,0) d3 M 8x1,25 l2 25 l3 5.0 w2 15.0 Weight
g 30 | ||||||||||||||||||||||||||||||||
12049.W0319 | 24 | 19 | 19 | Precision | 19 | 18 | 24.5 | S8 (CS1,5 I/D 7,5) | M12x1,75 | 40 | 6.0 | 23.5 | 115 | |||||||||||||||||||
£ 129.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 24 w1 19 Suitable clamping module size 19 Type Precision Size 19 d1
tol. g6 18 d2 24.5 O-ring size S8 (CS1,5 I/D 7,5) d3 M12x1,75 l2 40 l3 6.0 w2 23.5 Weight
g 115 | ||||||||||||||||||||||||||||||||
12049.W0324 | 30 | 24 | 24 | Precision | 24 | 22 | 31.5 | S12 (CS 1,5 I/D 11,5) | M16x2,00 | 51 | 7.5 | 30.0 | 235 | |||||||||||||||||||
£ 140.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 30 w1 24 Suitable clamping module size 24 Type Precision Size 24 d1
tol. g6 22 d2 31.5 O-ring size S12 (CS 1,5 I/D 11,5) d3 M16x2,00 l2 51 l3 7.5 w2 30.0 Weight
g 235 |
Bushing: steel (C45E), black oxide finish, precision ground.
Screw: steel (SCM 435), tempered, black oxide finish.
O-ring: nitrile rubber.
For suitable clamping modules see part no. 12049.1.