Clamping Module - Single
flanged
Units | Price/unit after discount | Applied Discount |
1-9 | £ 654.36 | 0% |
10-19 | £ 588.92 | 10% |
20-49 | £ 556.21 | 15% |
50-99 | £ 523.49 | 20% |
100+ | £ 458.05 | 30% |
Jaws: aluminium (A7075), silver anodised.
Tapered screw: steel (C45E), tempered, nickel plated.
Order jaw and tapered screw separately.
Tapered screw expands jaw outwards to hold irregular shaped workpieces securely.
Offers 0,15mm clamping stroke on jaw. Ideal for die-cast and extruded parts.
Used with flexible form clamping base no. 12055.