Clamping Module - Single
flanged
Price & Availability | Article | h1 | h2 | h3 | l1 | Suitable for clamping base 12055 | Type | Size | d1 | d2 | d3 | d4 | l2 | A/F | Suitable for internal jaw 12057 | Weight g | ||||||||||||||||||
12057.W0065 | 28.5 | 25 | 10 | - | .W0065 | Jaw | 65 | 65 | - | - | - | - | - | - | 200 | |||||||||||||||||||
£ 265.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 28.5 h2 25 h3 10 l1 - Suitable for clamping base 12055 .W0065 Type Jaw Size 65 d1 65 d2 - d3 - d4 - l2 - A/F - Suitable for internal jaw 12057 - Weight
g 200 | ||||||||||||||||||||||||||||||||||
12057.W0090 | 34.5 | 30 | 15 | - | .W0095 | Jaw | 90 | 90 | - | - | - | - | - | - | 400 | |||||||||||||||||||
£ 343.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 34.5 h2 30 h3 15 l1 - Suitable for clamping base 12055 .W0095 Type Jaw Size 90 d1 90 d2 - d3 - d4 - l2 - A/F - Suitable for internal jaw 12057 - Weight
g 400 | ||||||||||||||||||||||||||||||||||
12057.W0120 | 40.5 | 35 | 20 | - | .W0120 | Jaw | 120 | 120 | - | - | - | - | - | - | 900 | |||||||||||||||||||
£ 452.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 40.5 h2 35 h3 20 l1 - Suitable for clamping base 12055 .W0120 Type Jaw Size 120 d1 120 d2 - d3 - d4 - l2 - A/F - Suitable for internal jaw 12057 - Weight
g 900 | ||||||||||||||||||||||||||||||||||
12057.W0160 | 46.5 | 40 | 25 | - | .W0160 | Jaw | 160 | 160 | - | - | - | - | - | - | 1900 | |||||||||||||||||||
£ 654.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 46.5 h2 40 h3 25 l1 - Suitable for clamping base 12055 .W0160 Type Jaw Size 160 d1 160 d2 - d3 - d4 - l2 - A/F - Suitable for internal jaw 12057 - Weight
g 1900 | ||||||||||||||||||||||||||||||||||
12057.W2065 | - | - | - | 29 | - | Screw | 65 | - | 22.5 | 13.2 | M 8x1,25 | 10 | 6 | .W1065 | 50 | |||||||||||||||||||
£ 42.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 - h2 - h3 - l1 29 Suitable for clamping base 12055 - Type Screw Size 65 d1 - d2 22.5 d3 13.2 d4 M 8x1,25 l2 10 A/F 6 Suitable for internal jaw 12057 .W1065 Weight
g 50 | ||||||||||||||||||||||||||||||||||
12057.W2090 | - | - | - | 35 | - | Screw | 90 | - | 27.0 | 16.0 | M10x1,5 | 11 | 8 | W.1090 | 80 | |||||||||||||||||||
£ 44.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 - h2 - h3 - l1 35 Suitable for clamping base 12055 - Type Screw Size 90 d1 - d2 27.0 d3 16.0 d4 M10x1,5 l2 11 A/F 8 Suitable for internal jaw 12057 W.1090 Weight
g 80 | ||||||||||||||||||||||||||||||||||
12057.W2120 | - | - | - | 41 | - | Screw | 120 | - | 29.0 | 13.0 | M10x1,5 | 16 | 8 | W.1120 | 100 | |||||||||||||||||||
£ 46.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 - h2 - h3 - l1 41 Suitable for clamping base 12055 - Type Screw Size 120 d1 - d2 29.0 d3 13.0 d4 M10x1,5 l2 16 A/F 8 Suitable for internal jaw 12057 W.1120 Weight
g 100 | ||||||||||||||||||||||||||||||||||
12057.W2160 | - | - | - | 47 | - | Screw | 160 | - | 33.0 | 18.0 | M12x1,75 | 14 | 10 | W.1160 | 150 | |||||||||||||||||||
£ 47.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 - h2 - h3 - l1 47 Suitable for clamping base 12055 - Type Screw Size 160 d1 - d2 33.0 d3 18.0 d4 M12x1,75 l2 14 A/F 10 Suitable for internal jaw 12057 W.1160 Weight
g 150 |
Jaws: aluminium (A7075), silver anodised.
Tapered screw: steel (C45E), tempered, nickel plated.
Order jaw and tapered screw separately.
Tapered screw expands jaw outwards to hold irregular shaped workpieces securely.
Offers 0,15mm clamping stroke on jaw. Ideal for die-cast and extruded parts.
Used with flexible form clamping base no. 12055.