XYZ Xpansion Pins
press-fit
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 13.23 | 0% |
| 5-9 | £ 12.57 | 5% |
| 10-19 | £ 11.91 | 10% |
| 20+ | £ 11.25 | 15% |
Stainless steel.
The handle enables easy and fast operation of the positioning clamping pin. The handle is tightened to the positioning clamping pin with the M4 screw included in the delivery.