XYZ Xpansion Pins
press-fit
Units | Price/unit after discount | Applied Discount |
1-4 | £ 130.98 | 0% |
5-9 | £ 124.43 | 5% |
10-19 | £ 117.88 | 10% |
20-49 | £ 111.33 | 15% |
50+ | £ 98.24 | 25% |
Heat-treated steel alloy with black oxide finish. High tensile strength (180 000 PSI or 1241 MPa) and hardness (50-52 HRc).
Precision machined to ±,0002" tol. Repeatability of ,0004" or better.
Compact face mount design optimises subplate space, is easier to install, stronger and less expensive than standard face mount receivers.