Price & Availability | Article | Type | Description | Clamping force max. kN | Weight g | ||||||||||||||||||
12540.W0002 | Through axle | Right push/left pull | 4.9 | 751 | |||||||||||||||||||
£ 386.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Through axle Description Right push/left pull Clamping force
max.
kN 4.9 Weight
g 751 | |||||||||||||||||||||||
12540.W0012 | Through axle | Right push/left pull | 4.9 | 745 | |||||||||||||||||||
£ 416.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Through axle Description Right push/left pull Clamping force
max.
kN 4.9 Weight
g 745 | |||||||||||||||||||||||
12540.W0014 | Through axle | Left push/right pull | 4.9 | 750 | |||||||||||||||||||
£ 416.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Through axle Description Left push/right pull Clamping force
max.
kN 4.9 Weight
g 750 | |||||||||||||||||||||||
12540.W0042 | Accessories | Disc | - | 270 | |||||||||||||||||||
£ 43.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Accessories Description Disc Clamping force
max.
kN - Weight
g 270 | |||||||||||||||||||||||
12540.W0044 | Accessories | Taper | - | 85 | |||||||||||||||||||
£ 33.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Accessories Description Taper Clamping force
max.
kN - Weight
g 85 | |||||||||||||||||||||||
12540.W0046 | Accessories | Vee-block | - | 82 | |||||||||||||||||||
£ 48.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Accessories Description Vee-block Clamping force
max.
kN - Weight
g 82 |
Individual parts: steel, blackened.
Ball knob: duroplast (PF 31) DIN 7708, red.
Housing: thermoplastic, black.
Additional parts: steel, blackened.
Travel path/movement of approach 10mm, during which no clamping takes place. Within the quick clamp travel of 2mm, self-locking occurs in any position. Maximum clamping force allowed 4,9 kN.
Through Axle Type:
Due to the cam axle running across the diameter of the pressure sleeve, depth of the pressure sleeve is limited to 31mm.
Through Hole Type:
Depth of the pressure sleeve is not limited and is equal to equal to 45,5mm. Mounting: via six M 6 x 9 threaded holes on its base.
A compact clamping element for pull and push clamping which can be actuated by turning the tension cam.
Used with:
12540.W0042 - W0046 Clamping devices.