Position Sensor
manual toggle clamps
Price & Availability | Article | Size | d1 | l1 | d2 | d3 | l2 | Weight g | ||||||||||||||||||
45060.W0100 | 0 | M 4 | 34.5 | 10 | - | 11,5-22 | 6 | |||||||||||||||||||
£ 12.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 0 d1 M 4 l1 34.5 d2 10 d3 - l2 11,5-22 Weight
g 6 | ||||||||||||||||||||||||||
45060.W0101 | 1 | M 5 | 38.0 | 13 | 10 | 17,0-24 | 11 | |||||||||||||||||||
£ 13.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 d1 M 5 l1 38.0 d2 13 d3 10 l2 17,0-24 Weight
g 11 | ||||||||||||||||||||||||||
45060.W0102 | 2 | M 6 | 46.0 | 16 | 10 | 20,0-27 | 17 | |||||||||||||||||||
£ 13.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 d1 M 6 l1 46.0 d2 16 d3 10 l2 20,0-27 Weight
g 17 | ||||||||||||||||||||||||||
45060.W0103 | 2 | M 6 | 60.0 | 16 | 10 | 20,0-40 | 22 | |||||||||||||||||||
£ 15.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 d1 M 6 l1 60.0 d2 16 d3 10 l2 20,0-40 Weight
g 22 | ||||||||||||||||||||||||||
45060.W0104 | 2 | M 6 | 110.0 | 16 | 10 | 20,0-90 | 60 | |||||||||||||||||||
£ 17.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 d1 M 6 l1 110.0 d2 16 d3 10 l2 20,0-90 Weight
g 60 | ||||||||||||||||||||||||||
45060.W0105 | 3 | M 8 | 63.0 | 18 | 13 | 27,0-37 | 39 | |||||||||||||||||||
£ 15.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 d1 M 8 l1 63.0 d2 18 d3 13 l2 27,0-37 Weight
g 39 |
Steel matt black, galvanized, tensile strength class 8.8. Complete with washer, nut and screw. With bonded pressure pad made of oil-resistant neoprene to prevent damage to delicate workpieces.
Hardness 85 Shore A, silicone-free.
For optical analysis applications.