Position Sensor
manual toggle clamps
Price & Availability | Article | Size | d1 | h1 | d2 | h2 | Weight g | ||||||||||||||||||
45120.W0000 | M 4 | 11.0 | 8.5 | 7 | 4.2 | 1 | |||||||||||||||||||
£ 1.76 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size M 4 d1 11.0 h1 8.5 d2 7 h2 4.2 Weight
g 1 | |||||||||||||||||||||||||
45120.W0003 | M 8 | 19.0 | 15.0 | 13 | 7.5 | 4 | |||||||||||||||||||
£ 2.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size M 8 d1 19.0 h1 15.0 d2 13 h2 7.5 Weight
g 4 | |||||||||||||||||||||||||
45120.W0006 | M12 | 25.0 | 20.0 | 19 | 9.5 | 8 | |||||||||||||||||||
£ 3.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size M12 d1 25.0 h1 20.0 d2 19 h2 9.5 Weight
g 8 | |||||||||||||||||||||||||
45120.W0009 | M16 | 33.0 | 27.0 | 24 | 14.0 | 19 | |||||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size M16 d1 33.0 h1 27.0 d2 24 h2 14.0 Weight
g 19 |
Oil-resistant neoprene, hardness 70 Shore A.
Prevents damage to delicate components.
Suitable for clamping screws nos. 45018, 45020.W0001- .W0008, 45060.W0000- .W0007 and 45100.