Clamping Module - Single
flanged
Units | Price/unit after discount | Applied Discount |
1-9 | £ 33.92 | 0% |
10-19 | £ 30.53 | 10% |
20-49 | £ 28.83 | 15% |
50-99 | £ 27.14 | 20% |
100+ | £ 23.74 | 30% |
Bushing: steel (C45E), black oxide finish, precision ground.
Can be used to couple double clamping modules (see part no.12044) together for greater height.
Locating repeatability ± 0,2mm.