Clamping Module - Single
flanged
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 43.13 | 0% |
| 10-19 | £ 38.82 | 10% |
| 20-49 | £ 36.66 | 15% |
| 50-99 | £ 34.50 | 20% |
| 100+ | £ 30.19 | 30% |
Bushing: steel (C45E), black oxide finish, precision ground.
Can be used to couple double clamping modules (see part no.12044) together for greater height.
Locating repeatability ± 0,2mm.