Clamping Module - Single
flanged
Units | Price/unit after discount | Applied Discount |
1-9 | £ 129.37 | 0% |
10-19 | £ 116.43 | 10% |
20-49 | £ 109.96 | 15% |
50-99 | £ 103.50 | 20% |
100+ | £ 90.56 | 30% |
Bushing: steel (C45E), black oxide finish, precision ground.
Screw: steel (SCM 435), tempered, black oxide finish.
O-ring: nitrile rubber.
For suitable clamping modules see part no. 12049.1.