Clamping Module - Single
flanged
Units | Price/unit after discount | Applied Discount |
1-9 | £ 140.66 | 0% |
10-19 | £ 126.59 | 10% |
20-49 | £ 119.56 | 15% |
50-99 | £ 112.53 | 20% |
100+ | £ 98.46 | 30% |
Bushing: steel (C45E), black oxide finish, precision ground.
Screw: steel (SCM 435), tempered, black oxide finish.
O-ring: nitrile rubber.
For suitable clamping modules see part no. 12049.1.