Clamping Module - Single
flanged
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 75.76 | 0% |
| 10-19 | £ 68.18 | 10% |
| 20-49 | £ 64.40 | 15% |
| 50-99 | £ 60.61 | 20% |
| 100+ | £ 53.03 | 30% |
Bushing: steel (C45E), black oxide finish, precision ground.
Screw: steel (SCM 435), tempered, black oxide finish.
O-ring: nitrile rubber.
For suitable clamping modules see part no. 12049.1.