| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 156.79 | 0% |
| 5-9 | £ 148.95 | 5% |
| 10-19 | £ 141.11 | 10% |
| 20-49 | £ 133.27 | 15% |
| 50+ | £ 117.59 | 25% |
Steel.
Versatile manual actuators when combined with our ID Xpansion clamps 12051. Enables clamping of smaller internal diameters and blind holes. Mount corresponding ID Xpansion clamp.
Mill type actuator is adaptable and can be used on both vertical and horizontal planes. Once installed the clamp can be actuated with use of an actuator screw (6mm A/F).
Order ID Xpansion clamp 12051 separately.
Manual actuators for mills and lathes.
Introducing another new and innovative workholding system. Specifically designed to clamp on blind internal diameters smaller than our Side-Loc clamps would allow.
We took the design a step further, by increasing the functionality to clamp smaller inside diameters. For the mill version the option of holding the workpiece in a vertical or horizontal plane. By simply mounting our standard ID Xpansion clamps on these manual actuators, or using another style clamp that has a "straight draw", you can now perform operations that previously required extensive hydraulic/pneumatic cylinders.
Mill mounted manual actuators for ID Xpansion clamps are suitable for holding workpieces of very small blind internal diameters.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































