Units | Price/unit after discount | Applied Discount |
1-4 | £ 44.77 | 0% |
5-9 | £ 42.53 | 5% |
10-19 | £ 40.29 | 10% |
20-49 | £ 38.05 | 15% |
50+ | £ 33.58 | 25% |
Stainless steel (17-4PH) or steel (12L14). Pin and screw supplied together. Replacement pins can be ordered separately, see parts 12058.W5030-W5060. Supplied as one pin and one tapered screw.
XYZ Xpansion pins provide a cost-effective workholding solution for tombstones, grid and fixture plates, enabling full tool access to the work surface with no external clamping interference.
Unique design provides accurate location and repeatability with high holding forces to secure parts on an internal diameter.
Press-fit XYZ Xpansion pins are for installation into a precision bored hole, with a centred threaded hole to receive tapered screw.
Easy to use installation/removal tool available, please order separately.
Designed for applications requiring quick set-up on secondary operation, water jetting or even non-machining applications where discrete location and clamping of parts is required.
Clamping of component achieved via tightening of tapered screw to expand the XYZ pin collet; expansion of 0,7mm is possible.
The top of the pin has been slightly tapered to maximise line contact in the mounting bore and to provide adequate clearance during workpiece loading and unloading.
If recessing pin into a fixture at a depth below the collet slits, be sure to provide sufficient clearance to allow for expansion of clamp (approx. 0,7mm).
d1 min. is the minimum diameter to which the pin can be machined down.
The tapered screws listed on the data table are for replacement purposes.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com