Units | Price/unit after discount | Applied Discount |
1-2 | £ 397.89 | 0% |
3-4 | £ 378.00 | 5% |
5-9 | £ 358.10 | 10% |
10+ | £ 338.21 | 15% |
Body: tool steel, blackened.
Top cone: case hardened stainless steel 1.4112, blackened and ground.
Ball: stainless steel, 1.4034. hardened and ground.
Spring: stainless steel, 1.4310 (AISI 301).
For deep installation applications, "d2 max." must be maintained for clearance. A locking pin can be used for precise ball positioning.
Suitable for concentric positioning and chucking inside holes, repeatability and rotary accuracy ±0,025.
Precise self-centering, providing clamping and positioning of components.
If machining delicate components, see parts 12061.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com