Units | Price/unit after discount | Applied Discount |
1-2 | £ 391.44 | 0% |
3-4 | £ 371.87 | 5% |
5-9 | £ 352.30 | 10% |
10+ | £ 332.72 | 15% |
Body: tool steel, blackened.
Top cone: case hardened stainless steel 1.4112, blackened and ground.
Ball: stainless steel, 1.4034. hardened and ground.
Spring: stainless steel, 1.4310 (AISI 301).
Suitable for concentric positioning and chucking inside holes, provided that small ball impressions can be accepted.
Pull down version can be actuated from rear either manually, or via pneumatic of hydraulic cylinder attached to thread "d4" at rear of clamp.
For deep installation applications, "d2 max." must be maintained for clearance.
A locking pin can be used for precise ball positioning.
Repeatability and rotational accuracy, ±0,025.
Suitable for; machining centres, welding devices, transfer units, assembly units etc.
If machining delicate components, see parts 12062.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com