Units | Price/unit after discount | Applied Discount |
1-2 | £ 416.44 | 0% |
3-4 | £ 374.80 | 10% |
5-9 | £ 353.97 | 15% |
10-19 | £ 333.15 | 20% |
20+ | £ 312.33 | 25% |
Individual parts: steel, blackened.
Ball knob: duroplast (PF 31) DIN 7708, red.
Housing: thermoplastic, black.
Additional parts: steel, blackened.
Travel path/movement of approach 10mm, during which no clamping takes place. Within the quick clamp travel of 2mm, self-locking occurs in any position. Maximum clamping force allowed 4,9 kN.
Through Axle Type:
Due to the cam axle running across the diameter of the pressure sleeve, depth of the pressure sleeve is limited to 31mm.
Through Hole Type:
Depth of the pressure sleeve is not limited and is equal to equal to 45,5mm. Mounting: via six M 6 x 9 threaded holes on its base.
A compact clamping element for pull and push clamping which can be actuated by turning the tension cam.
Used with:
12540.W0042 - W0046 Clamping devices.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com