| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 199.06 | 0% |
| 5-14 | £ 179.15 | 10% |
| 15-24 | £ 169.20 | 15% |
| 25+ | £ 159.25 | 20% |
Sensor and mounting bracket: steel, zinc plated complete with inductive sensor
M 8x1.
Cable: angled connector with cable permanently injection moulded on. Silicone-free, halogen-free, gold plated contacts. IP68 rated in accordance to IEC529.
Monitors the closed position of a toggle clamp and enables their integration into fixture/application monitoring systems.
Sensor monitor can be used on both sides for horizontal toggle clamp nos. 41000.W0003, 41030.W0003 and 41000.W0103, and only on one side for horizontal toggle clamp with safety latch no. 41000.W0003.
Temperature range: 0°C to 60°C.
Sensing bracket 41035.W0103 can be integrated into your monitoring system using cables 41035.W0001 or W0002 and can be rewired either PNP or NPN (see circuit diagram below).
Order toggle clamp separately.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































