Concealed Pivot Hinges
20mm door rtn - weld-stud
Price & Availability | Article | Door return | Size | Fx N | Fy N | mc min. | ts panel thickness | ||||||||||||||||||
S2125.HW0020 | 20.0 | 60.0 x 33.0 x 20.0 | 310 | 480 | 3.0 | 2.0 | |||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Door return 20.0 Size 60.0 x 33.0 x 20.0 Fx
N 310 Fy
N 480 mc
min. 3.0 ts panel thickness 2.0 | |||||||||||||||||||||||||
S2125.HW0024 | 24.5 | 60.0 x 39.0 x 24.5 | 310 | 480 | 2.5 | 2.0 | |||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Door return 24.5 Size 60.0 x 39.0 x 24.5 Fx
N 310 Fy
N 480 mc
min. 2.5 ts panel thickness 2.0 |
Hinge & pin: steel, white zinc plated.
Suited to sheet metal and machine enclosures with 20-24mm door return. Main body mounted via two M 6 screws, hinge plate welded to frame. Removable hinge pin enables easy installation, and is held in place via circlip. Max. opening angle 120°.
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of enclosure cover.