Concealed Pivot Hinges
20mm door rtn - weld-stud
Units | Price/unit after discount | Applied Discount |
1-19 | £ 3.20 | 0% |
20-49 | £ 2.88 | 10% |
50-99 | £ 2.72 | 15% |
100-499 | £ 2.40 | 25% |
500+ | £ 2.08 | 35% |
Hinge & pin: steel, white zinc plated.
Suited to sheet metal and machine enclosures with 20-24mm door return. Main body mounted via two M 6 screws, hinge plate welded to frame. Removable hinge pin enables easy installation, and is held in place via circlip. Max. opening angle 120°.
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of enclosure cover.