| Price & Availability | Article | Hand | l1 | w1 | d1 | d2 | Fx N | Fy N | l2 | l3 | l4 | w2 | w3 | ts | ||||||||||||||||||
| S2205.AW0032 | Left | 52 | 16.5 | 4 | 3.2 | 150 | 200 | 32.0 | 19 | 10 | 5 | 8.5 | 2 | |||||||||||||||||||
£ 0.73 per unit (click for quantity discounts) Ready to despatch 76 Need more? Please call us.
Hand Left l1 52 w1 16.5 d1 4 d2 3.2 Fx
N 150 Fy
N 200 l2 32.0 l3 19 l4 10 w2 5 w3 8.5 ts 2 | ||||||||||||||||||||||||||||||||
| S2205.AW0132 | Right | 52 | 16.5 | 4 | 3.2 | 100 | 130 | 32.0 | 19 | 10 | 5 | 8.5 | 2 | |||||||||||||||||||
£ 0.82 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
Hand Right l1 52 w1 16.5 d1 4 d2 3.2 Fx
N 100 Fy
N 130 l2 32.0 l3 19 l4 10 w2 5 w3 8.5 ts 2 | ||||||||||||||||||||||||||||||||
| S2205.AW0063 | Left | 89 | 26.5 | 6 | 5.5 | 150 | 200 | 62.5 | 45 | 15 | 6 | 15.2 | 2 | |||||||||||||||||||
£ 0.93 per unit (click for quantity discounts) Ready to despatch 50 Need more? Please call us.
Hand Left l1 89 w1 26.5 d1 6 d2 5.5 Fx
N 150 Fy
N 200 l2 62.5 l3 45 l4 15 w2 6 w3 15.2 ts 2 | ||||||||||||||||||||||||||||||||
| S2205.AW0163 | Right | 89 | 26.5 | 6 | 5.5 | 150 | 200 | 62.5 | 45 | 15 | 6 | 15.2 | 2 | |||||||||||||||||||
£ 0.93 per unit (click for quantity discounts) Ready to despatch 92 Need more? Please call us.
Hand Right l1 89 w1 26.5 d1 6 d2 5.5 Fx
N 150 Fy
N 200 l2 62.5 l3 45 l4 15 w2 6 w3 15.2 ts 2 | ||||||||||||||||||||||||||||||||
Body: steel, zinc plated.
For sheet metal doors, cabinets and machinery covers. Spring body can be either welded, or screw mounted.
Pull back pin lever, hinge pin is retracted. Release pin lever and hinge pin springs back.
Max. opening angle 110°.
Spring loaded feature of hinge enables easy assembly and disassembly of panel/door, ideal for maintenance covers.
Typical assembly utilises spring loaded hinge at top of door and corresponding hinge spigot at foot of door.