Clamping Module - Single
flanged
Price & Availability | Article | l1 | w1 | Suitable clamping module size | Type | Size | d1 | d2 | O-ring size | l2 | l3 | w2 | Weight g | ||||||||||||||||||
12049.W0512 | 12 | 12 | 12 | Standard | 12 | 15 | M 8x1,25 | SS050 (CS1 I/D 5,0) | 25 | 5.0 | 15.0 | 26 | |||||||||||||||||||
£ 71.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 12 w1 12 Suitable clamping module size 12 Type Standard Size 12 d1 15 d2 M 8x1,25 O-ring size SS050 (CS1 I/D 5,0) l2 25 l3 5.0 w2 15.0 Weight
g 26 | |||||||||||||||||||||||||||||||
12049.W0519 | 18 | 19 | 19 | Standard | 19 | 24 | M12x1,75 | S8 (CS1,5 I/D 7,5) | 40 | 6.0 | 23.5 | 103 | |||||||||||||||||||
£ 75.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 18 w1 19 Suitable clamping module size 19 Type Standard Size 19 d1 24 d2 M12x1,75 O-ring size S8 (CS1,5 I/D 7,5) l2 40 l3 6.0 w2 23.5 Weight
g 103 | |||||||||||||||||||||||||||||||
12049.W0524 | 22 | 24 | 24 | Standard | 24 | 31 | M16x2,00 | S12 (CS 1,5 I/D 11,5) | 51 | 7.5 | 30.0 | 213 | |||||||||||||||||||
£ 86.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 22 w1 24 Suitable clamping module size 24 Type Standard Size 24 d1 31 d2 M16x2,00 O-ring size S12 (CS 1,5 I/D 11,5) l2 51 l3 7.5 w2 30.0 Weight
g 213 |
Bushing: C45E. Black oxide finish, precision ground.
Screw: steel (SCM 435), tempered, black oxide finish.
O-ring: nitrile rubber.
For suitable clamping modules see part no. 12049.1.