Clamping Module - Single
flanged
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 109.71 | 0% |
| 10-19 | £ 98.74 | 10% |
| 20-49 | £ 93.25 | 15% |
| 50-99 | £ 87.77 | 20% |
| 100+ | £ 76.80 | 30% |
Bushing: steel (C45E), black oxide finish, precision ground.
Screw: steel (SCM435), tempered, black oxide finish.
For suitable clamping modules, see parts 12043, 12044 and 12045.
Round type can be used for mounting 12044 double clamping module to fixture plate.
Used together, round and diamond type tapered clamping screws can provide x and y location of workpiece with up to 5 mircon repeatability.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































