Clamping Module - Single
flanged
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 74.46 | 0% |
| 10-19 | £ 67.01 | 10% |
| 20-49 | £ 63.29 | 15% |
| 50-99 | £ 59.57 | 20% |
| 100+ | £ 52.12 | 30% |
Bushing: C45E. Black oxide finish, precision ground.
Screw: steel (SCM 435), tempered, black oxide finish.
O-ring: nitrile rubber.
For suitable clamping modules see part no. 12049.1.