Concealed Pivot Hinges
20mm door rtn - weld-stud
Units | Price/unit after discount | Applied Discount |
1-19 | £ 3.20 | 0% |
20-49 | £ 2.88 | 10% |
50-99 | £ 2.72 | 15% |
100-499 | £ 2.40 | 25% |
500+ | £ 2.08 | 35% |
Hinge & pin: steel, white zinc plated.
Suited to sheet metal and machine enclosures with 20-24mm door return. Main body mounted via two M6 screws, hinge plate welded to frame.
Removable hinge pin enables easy installation, and is held in place via circlip.
Max. opening angle 120°.
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of enclosure cover.