Concealed Pivot Hinges
20mm door rtn - weld-stud
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 16.13 | 0% |
| 20-49 | £ 14.52 | 10% |
| 50-99 | £ 13.71 | 15% |
| 100-499 | £ 12.10 | 25% |
| 500+ | £ 10.48 | 35% |
Hinge & shaft: stainless steel. AISI 304.
Opening angle 120°. Suited to sheet metal and machine enclosures with a 23mm door return. Main body mounted via two M5 screws, hinge plate welded to frame (copper plated for improved welding).
Removable hinge pin enables easy installation, and is held in place by clip.
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of elclosure cover.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































