T-Slot Clamp, Set
low profile
Units | Price/unit after discount | Applied Discount |
1-4 | £ 400.05 | 0% |
5-9 | £ 380.05 | 5% |
10-19 | £ 360.05 | 10% |
20-49 | £ 340.04 | 15% |
50+ | £ 300.04 | 25% |
Clamp: spring steel.
Block: steel.
The clamping point is 5mm above the machine table. Risers can be used to allow for through machining and drilling.
Supplied as a set: one-piece clamp, one-piece stop.
These low-profile clamps and stops have a holding force of 4000 N. The fingers push the workpiece down before clamping. The small height of the clamps eliminate any risk of collision between clamp and tooling- ideal for machining small and low profile components.